WBP_SNAP8300BKA_PRODIMAGE
WBP_SNAP8300BKA_PRODIMAGE
play
SNAPConnect Devices

Straight Blade Devices, Receptacles, Duplex, SNAPConnect, Hospital Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Nylon, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SNAP8300BKA

Straight Blade Devices, Receptacles, Duplex, SNAPConnect, Hospital Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Nylon, Black

SNAPConnect® Devices offer superior installation efficiency for new construction and renovations, while delivering safe, reliable connections. Instead of conventional wiring methods, SNAPConnect’s modular connector is installed during rough-in in lieu of pigtails. Once the walls are up, the protective covering is removed, and the terminal is simply snapped into the SNAPConnect device for a consistent connection every time. Once installed, SNAPConnect’s modular design enables simple device change-out by maintenance personnel.

  • Audible SNAP, indicates solid connection
  • Reduces installation time
  • Fully insulated design

Quick Connect- SNAPConnect

Product details

General

Application
Color
  • Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Horsepower - Maximum
1
Item Type
Finder Groove Face
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical: Current Interrupting- Certified for current interrupting at full rated current
  • Electrical: Dielectric Voltage- Withstands 2,000V minimum
  • Mechanical: Product Identification Ratings are a permanent part of the device
  • Environmental: Flammability- UL 94V-2
  • Environmental: Operating Temperature- Maximum continuous 75°C
  • minimum -40°C (w/o impact)
Series
Hospital Grade
Style
Finder Groove Face
Type
  • Standard Duplex
  • Standard Duplex
UPC
783585247670

Dimensions

Dimensions
3.28 in x 1.64 in x 1.1 in
Display Size
Standard Sized Product
Height
1.1 in
Length
3.28 in
Weight
0.2 lb
Width
1.64 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Connectorized
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
2500 W

Conductor Related

Number of Conductors
3-Wire Grounding
Number Of Wires
3-Wire
Wire Size
#12 AWG

Certifications And Compliance

Industry Standard(s)
  • CSA Certified, C22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186
Nema Rating
5-20R

Logistics

Carton Quantity
10