text.skipToContent text.skipToNavigation

SNAP8300ISCTRA

By Hubbell Wiring Device-Kellems 

Catalog ID: SNAP8300ISCTRA

By Hubbell Wiring Device-Kellems
Catalog ID:  SNAP8300ISCTRA
Straight Blade Devices, Receptacles, Duplex, SNAPConnect, Hospital Grade, Tamper Resistant, Split Circuit, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Nylon, Ivory, USA
  • Audible SNAP, indicates solid connection
  • Reduces installation time
  • Tamper-Resistant, Split Circuit
  • Assembled in USA

Tamper Resistant, Split circuit

Add to List

More Options

Where to Buy

Product Details

General

Application Hospital Grade
Color Ivory
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Horsepower - Maximum 1
Item Type Smooth Face
Material Nylon
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical: Current Interrupting- Certified for current interrupting at full rated current
  • Electrical: Dielectric Voltage- Withstands 2,000V minimum
  • Mechanical: Product Identification Ratings are a permanent part of the device
  • Environmental: Flammability- UL 94V-2
  • Environmental: Operating Temperature- Maximum continuous 75°C
  • minimum -40°C (w/o impact)
Series Hospital Grade
Style Smooth Face
Type Tamper-Resistant, Split Circuit
UPC 783585553528

Dimensions

Dimensions 3.28 in x 1.64 in x 1.1 in
Display Size Standard Sized Product
Height 1.1 in
Length 3.28 in
Weight 0.2 lb
Width 1.64 in

Electrical Ratings

Amperage Rating 20 A
Connectivity Connectorized
Current / Amperage Rating 20 A
Current Rating 20 A
Dielectric Strength Withstands 2,000V minimum
Phase Single Phase
Voltage Rating 125 V
Voltage Rating Description 125 V
Wattage 2500 W

Conductor Related

Number Of Conductors 3-Wire Grounding
Number Of Wires 3-Wire
Wire Size #12 AWG

Certifications and Compliance

Industry Standard(s)
  • CSA Certified, C22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186
Nema Rating 5-20R

Logistics

Carton Quantity 10

Resources and Downloads

Videos