WBP_SNAP2152LAL_PRODIMAGE
WBP_SNAP2152LAL_PRODIMAGE
play
SNAPConnect Devices

Straight Blade Devices, Receptacles, Style Line Decorator Duplex, SNAPConnect, 15A 125V, LED Indicator, 2-Pole 3-Wire Grounding, 5-15R, Nylon

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SNAP2152LAL

Straight Blade Devices, Receptacles, Style Line Decorator Duplex, SNAPConnect, 15A 125V, LED Indicator, 2-Pole 3-Wire Grounding, 5-15R, Nylon, Light Almond.

Quick Connect- SNAPConnect, LED Indicator, USA Product

Product details

General

Application
Extra Heavy Duty Specification Grade
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
0.5
Indicator(s) Type
Green LED
Item Type
Style Line Decorator
Material
Nylon
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical: Current Interrupting- Certified for current interrupting at full rated current
  • Electrical: Dielectric Voltage- Withstands 2,000V minimum
  • Mechanical: Product Identification Ratings are a permanent part of the device
  • Environmental: Flammability- UL 94V-2
  • Environmental: Operating Temperature- Maximum continuous 75°C
  • minimum -40°C (w/o impact)
Series
Extra Heavy Duty
Style
Style Line Decorator
Type
Power Indicating LED
UPC
783585248769

Dimensions

Dimensions
3.28 in x 1.64 in x 1.1 in
Display Size
Standard Sized Product
Height
1.1 in
Length
3.28 in
Weight
0.2 lb
Width
1.64 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Connectorized
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875 W

Conductor Related

Number of Conductors
3-Wire Grounding
Number Of Wires
3-Wire
Wire Size
#12 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA, C22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186
Nema Rating
5-15R

Logistics

Carton Quantity
10

Resources and downloads