WBP_SNAP2152C2LA_PRODIMAGE
WBP_SNAP2152C2LA_PRODIMAGE
play
SNAPConnect Devices

Straight Blade Devices, Receptacles, Style Line Decorator Duplex, SNAPConnect, Controlled, 15A 125V, 2-Pole 3-Wire Grounding, Nylon, Light Almond

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SNAP2152C2LA

Straight Blade Devices, Receptacles, Style Line Decorator Duplex, SNAPConnect, Controlled, 15A 125V, 2-Pole 3-Wire Grounding, Nylon, Light Almond.

Two Controlled Faces

Product details

General

Application
SNAPConnect Permanently Marked
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
0.5
Item Type
Style Line Decorator
Material
Nylon
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical: Current Interrupting- Certified for current interrupting at full rated current
  • Electrical: Dielectric Voltage- Withstands 2,000V minimum
  • Mechanical: Product Identification Ratings are a permanent part of the device
  • Environmental: Flammability- UL 94V-2
  • Environmental: Operating Temperature- Maximum continuous 75°C
  • minimum -40°C (w/o impact)
Series
Permanently Marked Receptacles
Style
Style Line Decorator
Type
Two Controlled Faces
UPC
783585555232

Dimensions

Dimensions
3.28 in x 1.64 in x 1.1 in
Display Size
Standard Sized Product
Height
1.1 in
Length
3.28 in
Weight
0.2 lb
Width
1.64 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Connectorized
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875 W

Conductor Related

Number of Conductors
3-Wire Grounding
Number Of Wires
3-Wire
Wire Size
#12 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA, C22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186, ASHRAE Energy Efficiency Standard 90.1 2010
  • California Title 24 2013
Nema Rating
5-15R

Logistics

Carton Quantity
10