text.skipToContent text.skipToNavigation

SnapConnect Receptacles

inLIGHT Illuminated Hospital Grade Tamper Resistant Receptacles Gray 15A/125V LED

By Hubbell Wiring Device-Kellems  
Catalog ID: SNAP8200GYLTR
S-CONNECT DUP HG 15A/125V LED TR GY

inLIGHT Illuminated Hospital Grade Tamper Resistant Receptacles Gray 20A/125V LED

By Hubbell Wiring Device-Kellems  
Catalog ID: SNAP8300GYLTR
S-CONNECT DUP HG 20A/125V LED TR GY

inLIGHT Illuminated Hospital Grade Tamper Resistant Receptacles Ivory 15A/125V LED

By Hubbell Wiring Device-Kellems  
Catalog ID: SNAP8200ILTR
S-CONNECT DUP HG 15A/125V LED TR IV

inLIGHT Illuminated Hospital Grade Tamper Resistant Receptacles Ivory 20A/125V LED

By Hubbell Wiring Device-Kellems  
Catalog ID: SNAP8300ILTR
S-CONNECT DUP HG 20A/125V LED TR IV

inLIGHT Illuminated Hospital Grade Tamper Resistant Receptacles Red 15A/125V LED

By Hubbell Wiring Device-Kellems  
Catalog ID: SNAP8200RLTR
S-CONNECT DUP HG 15A/125V LED TR RED

inLIGHT Illuminated Hospital Grade Tamper Resistant Receptacles Red 20A/125V LED

By Hubbell Wiring Device-Kellems  
Catalog ID: SNAP8300RLTR
S-CONNECT DUP HG 20A/125V LED TR RD

inLIGHT Illuminated Hospital Grade Tamper Resistant Receptacles White 15A/125V LED

By Hubbell Wiring Device-Kellems  
Catalog ID: SNAP8200WLTR
S-CONNECT DUP HG 15A/125V LED TR WH

inLIGHT Illuminated Hospital Grade Tamper Resistant Receptacles White 20A/125V LED

By Hubbell Wiring Device-Kellems  
Catalog ID: SNAP8300WLTR
S-CONNECT DUP HG 20A/125V LED TR WH
Discontinued

SNAP1RA

By Hubbell Wiring Device-Kellems  
Catalog ID: SNAP1RA
Straight Blade Devices, Receptacles, SNAPConnect, Right Angle Pigtailed Connector, Commercial Grade, 2-Pole 3-Wire Grounding, 20A 125V
Discontinued

SNAP1RAM2

By Hubbell Wiring Device-Kellems  
Catalog ID: SNAP1RAM2
SNAPCONNECT 6" SOLID WIRE W/PUSH-IN
Discontinued

SNAP2RAM2

By Hubbell Wiring Device-Kellems  
Catalog ID: SNAP2RAM2
SNAPCONNECT 6" STRANDED WIRE W/PUSH-IN

SNAPCONNECT 6" SOLID,USA, IG (ORANGE)

By Hubbell Wiring Device-Kellems  
Catalog ID: SNAP1RIG
SNAPCONNECT 6" SOLID,USA, IG (ORANGE)

SNAPCONNECT 6" SOLID,USA, SURGE (BL)

By Hubbell Wiring Device-Kellems  
Catalog ID: SNAP1RS
SNAPCONNECT 6" SOLID,USA, SURGE (BL)

SNAPCONNECT 6" SOLID,USA,Emergency (RED)

By Hubbell Wiring Device-Kellems  
Catalog ID: SNAP1REM
SNAPCONNECT 6" SOLID,USA,Emergency (RED)

SNAPCONNECT 6" STR,USA, Emergency (RED)

By Hubbell Wiring Device-Kellems  
Catalog ID: SNAP2REM
SNAPCONNECT 6" STR,USA, Emergency (RED)

SNAPCONNECT 6" STR,USA, IG (ORANGE)

By Hubbell Wiring Device-Kellems  
Catalog ID: SNAP2RIG
SNAPCONNECT 6" STR,USA, IG (ORANGE)

SNAPCONNECT 6" STR,USA, SURGE (BL)

By Hubbell Wiring Device-Kellems  
Catalog ID: SNAP2RS
SNAPCONNECT 6" STR,USA, SURGE (BL)

SNAPConnect USB Charger Receptacle, one USB Type A and one Type-C port, 3.0 Amp, 5 Volt DC, Black

By Hubbell Wiring Device-Kellems  
Catalog ID: SNAP20UACBK
SNAPConnect USB Charger Receptacle, one USB Type A and one Type-C port, 3.0 Amp, 5 Volt DC, Black

SNAPConnect USB Charger Receptacle, one USB Type A and one Type-C port, 3.0 Amp, 5 Volt DC, Black

By Hubbell Wiring Device-Kellems  
Catalog ID: SNAP15UACBK
SNAPConnect USB Charger Receptacle, one USB Type A and one Type-C port, 3.0 Amp, 5 Volt DC, Black

SNAPConnect USB Charger Receptacle, one USB Type A and one Type-C port, 3.0 Amp, 5 Volt DC, Brown

By Hubbell Wiring Device-Kellems  
Catalog ID: SNAP20UAC
SNAPConnect USB Charger Receptacle, one USB Type A and one Type-C port, 3.0 Amp, 5 Volt DC, Brown

SNAPConnect USB Charger Receptacle, one USB Type A and one Type-C port, 3.0 Amp, 5 Volt DC, Brown

By Hubbell Wiring Device-Kellems  
Catalog ID: SNAP15UAC
SNAPConnect USB Charger Receptacle, one USB Type A and one Type-C port, 3.0 Amp, 5 Volt DC, Brown

SNAPConnect USB Charger Receptacle, one USB Type A and one Type-C port, 3.0 Amp, 5 Volt DC, Gray

By Hubbell Wiring Device-Kellems  
Catalog ID: SNAP15UACGY
SNAPConnect USB Charger Receptacle, one USB Type A and one Type-C port, 3.0 Amp, 5 Volt DC, Gray

SNAPConnect USB Charger Receptacle, one USB Type A and one Type-C port, 3.0 Amp, 5 Volt DC, Gray

By Hubbell Wiring Device-Kellems  
Catalog ID: SNAP20UACGY
SNAPConnect USB Charger Receptacle, one USB Type A and one Type-C port, 3.0 Amp, 5 Volt DC, Gray

SNAPConnect USB Charger Receptacle, one USB Type A and one Type-C port, 3.0 Amp, 5 Volt DC, Ivory

By Hubbell Wiring Device-Kellems  
Catalog ID: SNAP15UACI
SNAPConnect USB Charger Receptacle, one USB Type A and one Type-C port, 3.0 Amp, 5 Volt DC, Ivory

SNAPConnect USB Charger Receptacle, one USB Type A and one Type-C port, 3.0 Amp, 5 Volt DC, Ivory

By Hubbell Wiring Device-Kellems  
Catalog ID: SNAP20UACI
SNAPConnect USB Charger Receptacle, one USB Type A and one Type-C port, 3.0 Amp, 5 Volt DC, Ivory

SNAPConnect USB Charger Receptacle, one USB Type A and one Type-C port, 3.0 Amp, 5 Volt DC, Light Almond

By Hubbell Wiring Device-Kellems  
Catalog ID: SNAP15UACLA
SNAPConnect USB Charger Receptacle, one USB Type A and one Type-C port, 3.0 Amp, 5 Volt DC, Light Almond

SNAPConnect USB Charger Receptacle, one USB Type A and one Type-C port, 3.0 Amp, 5 Volt DC, Light Almond

By Hubbell Wiring Device-Kellems  
Catalog ID: SNAP20UACLA
SNAPConnect USB Charger Receptacle, one USB Type A and one Type-C port, 3.0 Amp, 5 Volt DC, Light Almond

SNAPConnect USB Charger Receptacle, one USB Type A and one Type-C port, 3.0 Amp, 5 Volt DC, White

By Hubbell Wiring Device-Kellems  
Catalog ID: SNAP15UACW
SNAPConnect USB Charger Receptacle, one USB Type A and one Type-C port, 3.0 Amp, 5 Volt DC, White

SNAPConnect USB Charger Receptacle, one USB Type A and one Type-C port, 3.0 Amp, 5 Volt DC, White

By Hubbell Wiring Device-Kellems  
Catalog ID: SNAP20UACW
SNAPConnect USB Charger Receptacle, one USB Type A and one Type-C port, 3.0 Amp, 5 Volt DC, White

Straight Blade Devices, Decorator Duplex Receptacle, Hospital Grade, SNAP-Connect, Surge supression, Tamper Resistant, LED Indicator, 15A 125V

By Hubbell Wiring Device-Kellems  
Catalog ID: SNAP8262WS
Straight Blade Devices, Decorator Duplex Receptacle, Hospital Grade, SNAP-Connect, Surge supression, Tamper Resistant, LED Indicator, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R, Nylon, White
Page 1 of 22