WBP_SNAP8300ILTR_PRODIMAGE
WBP_SNAP8300ILTR_PRODIMAGE
WBP_SNAP8300ILTR_App_PRODIMAGE
WBP_SNAP8300ILTR_App-1_PRODIMAGE
+1
WBP_SNAP8300ILTR_App-2_PRODIMAGE

inLIGHT Illuminated Hospital Grade Tamper Resistant Receptacles Ivory 20A/125V LED

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SNAP8300ILTR

S-CONNECT DUP HG 20A/125V LED TR IV.

Quick Connect- SNAPConnect- LED Indicator, Tamper Resistant

Product details

General

Application
Hospital Grade
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Horsepower - Maximum
0.5
Indicator(s) Type
Green Led
Item Type
Smooth Face
Material
Polycarbonate
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2
Performance
  • Electrical - Current Interrupting - Receptacle certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Maximum continuous 75°C
  • minimum -40°C (without impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
UPC
783585250175

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
20 A
Connectivity
Connectorized
Current / Amperage Rating
20 A
Current Rating
20 A
Phase
Single Phase
Voltage Rating
125 VAC
Wattage
2500

Conductor Related

Number Of Wires
3-Wire Grounding
Wire Size
#12 AWG

Certifications And Compliance

Industry Standard(s)
  • CSA Certified
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186
Nema Rating
5-20R

Logistics

Carton Quantity
10