WBP_USB15ABK_PRODIMAGE
WBP_USB15ABK_PRODIMAGE

USB Charger Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

USB15ABK

USB Charger Duplex Receptacle, 15A 125V,2-Pole 3-Wire Grounding, 5-15R, 2) 3.1 A USB Ports, Brown

More ways to charge faster with Hubbell’s line of USB chargers, available in Type C, Type A&C or the legacy Type A, all with a USB power output from 2 to 5 amps. Hubbell’s USB charger duplex receptacle provides both USB and electrical power in a standard single gang opening. Designed to provide maximum charging for portable electronics, the USB ports are capable of charging two tablets simultaneously. The 4 port charger outlets feature a USB port door, which enables power when open. When closed, all power is switched off. This eliminates all current flow for a “zero” no-load draw. Buildings looking to provide 100% green efficiency in power delivery will maximize LEED and energy efficiency design.

3.1 A 5V DC, Style A

Product details

General

Application
USB Charging/Power
Color
Black
Environmental Conditions
Indoor Dry Unless Protected by Additional Means
EU RoHS Indicator
Contact Manufacturer
Insulation
N/A
Material
Composite
Mounting Method
Mounting Screws
Number Of Poles
2-Pole
Series
Hubbell-PRO
Size
Standard Sized Product
Style
Style Line Decorator
Temperature Rating
Maximum continuous 75°C, minimum -40°C (w/o impact)
Type
Two Type A USB Ports
UPC
883778309908

Electrical Ratings

Amperage Rating
15 A
Current / Amperage Rating
15 A
Dielectric Strength
1500 V Withstand
Phase
Single Phase
Voltage Rating
125 V
Wattage
1815 W

Conductor Related

Number Of Wires
3-Wire
Wire Size
#14-10 AWG

Certifications And Compliance

Industry Standard(s)
cULus Listed to UL498, UL1310
Nema Rating
5-15R

Logistics

Carton Quantity
10
Pallet Quantity
3500

Resources and downloads