MY LISTS
HUBBELL
Image of USB15ACGY USB Charger Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding
Image of USB15ACGY USB Charger Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding

USB Charger Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding

Brand: Hubbell Wiring Device-Kellems

Catalog ID: USB15ACGY

USB Charger Duplex Receptacle, 15A 125V,2-Pole 3-Wire Grounding, 5-15R, 1) 3.1 A "C" USB and "A" Ports, Gray

More ways to charge faster with Hubbell’s line of USB chargers, available in Type C, Type A&C or the legacy Type A, all with a USB power output from 2 to 5 amps. Hubbell’s USB charger duplex receptacle provides both USB and electrical power in a standard single gang opening. Designed to provide maximum charging for portable electronics, the USB ports are capable of charging two tablets simultaneously. The 4 port charger outlets feature a USB port door, which enables power when open. When closed, all power is switched off. This eliminates all current flow for a “zero” no-load draw. Buildings looking to provide 100% green efficiency in power delivery will maximize LEED and energy efficiency design.

3.1 A 5V DC, Style A and C

Product details

General

Application

USB Charging/Power

Catalog Number

USB15ACGY

Color

Gray

Environmental Conditions

Indoor Dry Unless Protected by Additional Means

EU RoHS Indicator

Contact Manufacturer

Insulation

N/A

Material

Composite

Mounting Method

Mounting Screws

Number Of Poles

2-Pole

Series

Hubbell-PRO

Size

Standard Sized Product

Style

Style Line Decorator

Temperature Rating

Maximum continuous 75°C, minimum -40°C (w/o impact)

Type

One Type A, One Type-C USB Port

UPC

883778309953

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Dielectric Strength

1500 V Withstand

Phase

Single Phase

Voltage Rating

125 V

Wattage

1815 W

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14-10 AWG

Certifications And Compliance

Industry Standard(s)

cULus Listed to UL498, UL1310

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads