WBP_USB15A5GY_PRODIMAGE
WBP_USB15A5GY_PRODIMAGE

USB Charger Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, 2) 5A USB Ports, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

USB15A5GY

USB Charger Duplex Receptacle, 15A 125V,2-Pole 3-Wire Grounding, 5-15R, 2) 5A USB Ports, Gray.

Product details

General

Color
EU RoHS Indicator
Contact Manufacturer
Number Of Poles
2-Pole
Series
Heavy Duty
Style
Style Line Decorator
Type
UPC
883778306914

Electrical Ratings

Current / Amperage Rating
15 A
Voltage Rating Description
125 V

Conductor Related

Number Of Wires
3-Wire

Certifications And Compliance

Nema Rating
5-15R

Logistics

Carton Quantity
10