WBP_USB15AC5GY_PRODIMAGE
WBP_USB15AC5GY_PRODIMAGE
Discontinued

USB Charger Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, 1) 5A "C" USB and "A" Ports, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

USB15AC5GY

USB Charger Duplex Receptacle, 15A 125V,2-Pole 3-Wire Grounding, 5-15R, 1) 5A "C" USB and "A" Ports, Gray.

Product details

General

Color
EU RoHS Indicator
Contact Manufacturer
Number Of Poles
2-Pole
Series
Heavy Duty
Style
Style Line Decorator
Type
One Type A, One Type-C Port
UPC
883778307195

Electrical Ratings

Current / Amperage Rating
15 A
Voltage Rating Description
125 V

Conductor Related

Number Of Wires
3-Wire

Certifications And Compliance

Nema Rating
5-15R

Logistics

Carton Quantity
10