WBP_USB15AC5IWR_PRODIMAGE
WBP_USB15AC5IWR_PRODIMAGE
play
Tamper-Resistant Receptacles
play
Marine Grade USB Receptacles
play
Marine Electrical Products

15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

USB15AC5IWR

15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, Ivory.

Product details

General

Color
EU RoHS Indicator
Contact Manufacturer
Number Of Poles
2
Series
Weather Resistant
Style
Style Line Decorator
Type
One Type A, One Type-C USB Port
UPC
883778309151

Electrical Ratings

Current / Amperage Rating
15 A
Voltage Rating Description
125 V

Conductor Related

Number Of Wires
3

Certifications And Compliance

Nema Rating
5-15R

Logistics

Carton Quantity
10

Resources and downloads