HUBBELL
Image of USB4AC USB CHRGR 4 PORT 5AMP 5 TYPE AC, BROWN
Image of USB4AC USB CHRGR 4 PORT 5AMP 5 TYPE AC, BROWN
play
Marine Grade USB Receptacles
Image of USB4AC USB CHRGR 4 PORT 5AMP 5 TYPE AC, BROWN
+1
Image of USB4AC USB CHRGR 4 PORT 5AMP 5 TYPE AC, BROWN

USB CHRGR 4 PORT 5AMP 5 TYPE AC, BROWN

Brand: Hubbell Wiring Device-Kellems

Catalog ID: USB4AC

This device will communicate with mobile devices to determine what voltage is required and provide 5V or 9V, based on the make and model. The two USB Type A ports offer high power at 5 volts.

Fast charge technology provides a 60% faster recharge than the standard USB battery charging technology. Hubbell’s 4 Port Type A&C USB Charger provides USB power in a standard single gang electrical opening. The USB ports are capable of delivering a total of 5 amps to multiple electronics simultaneously. The two Type C ports offer up to 9 volts of USB output for fast charge. This device will communicate with mobile devices to determine what voltage is required and provide 5V or 9V, based on the make and model. The two USB Type A ports offer high power 5 amps at 5 volts. The 4 Port USB is perfect for use in creating a “charging zone” at home or in the office. Hubbell recommends designing this into a combination power and USB charging station, by installing the 4 Port Charger into a 2-gang arrangement with a surge receptacle for additional line voltage power.

  • Four USB ports 5 Amp, 2 Type A and 2 Type-C USB, 5V DC, class 2.0
  • Fast charge enabled modulates up to 9 volts
  • Switch activated port door
  • when open enables power
  • when closed, all power is switched off, for a “zero” no-load draw
  • Green LED indicator to show USB power available
  • Compatible with USB 1.1/2.0/3.0 devices, including Apple® products

General

Catalog Number

USB4AC

Color

Brown

Insulation

Insulated per UL

Product Family

4 Port Outlet

Style

Style Line Decorator

Type

Two Type A, Two Type-C USB Ports

UPC

883778308932

Dimensions

Weight

0.3 lb

Electrical Ratings

Current / Amperage Rating

5 A

Logistics

Carton Quantity

10