WBP_USB4I_PRODIMAGE
WBP_USB4I_PRODIMAGE
play
Marine Grade USB Receptacles
WBP_USB4W_side-R_PRODIMAGE
+1
WBP_USB4W_side-L_PRODIMAGE
Discontinued

Straight Blade Devices, Receptacles, Duplex, Four USB Type 2.0 Ports 5 Amp 5 Volt DC Decorator, 125V, 2-Pole 3-Wire Grounding, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

USB4I

Straight Blade Devices, Receptacles, Duplex, Four USB Type 2.0 Ports 5 Amp 5 Volt DC Decorator, 125V, 2-Pole 3-Wire Grounding, Ivory

More ways to charge faster with Hubbell’s line of USB chargers, available in Type C, Type A&C or the legacy Type A, all with a USB power output from 2 to 5 amps. Hubbell’s USB charger duplex receptacle provides both USB and electrical power in a standard single gang opening. Designed to provide maximum charging for portable electronics, the USB ports are capable of charging two tablets simultaneously. The 4 port charger outlets feature a USB port door, which enables power when open. When closed, all power is switched off. This eliminates all current flow for a “zero” no-load draw. Buildings looking to provide 100% green efficiency in power delivery will maximize LEED and energy efficiency design.

Compatible with USB 1.1/2.0/3.0 devices, including Apple® products

Tamper Resistant and LED Indicator

Product details

General

Application
Commercial Specification Grade
Color
Ivory
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Indicator(s) Type
Green LED
Item Type
USB Charger 4 Port Outlet Decorator
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Receptacle certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Electrical - Rating - 5A, 5V DC
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
  • Mechanical - USB Port - Stainless steel Rated for 10,000 plug insertions and removal
Series
4 Port Outlet
Style
Style Line Decorator
Type
Four Type 2.0 USB Ports
UPC
883778304682

Dimensions

Dimensions
4.12 in x 1.72 in x 1.73 in
Display Size
Standard Sized Product
Height
1.73 in
Length
4.12 in
Width
1.72 in

Electrical Ratings

Amperage Rating
5 A
Connectivity
Back and Side Wired Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
5 V

Conductor Related

Wire Size
#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
cETLus Listed to UL131

Logistics

Carton Quantity
10