text.skipToContent text.skipToNavigation

USBB15W

By Bryant 

Catalog ID: USBB15W

By Bryant
$57.98 USD
Catalog ID:  USBB15W
Straight Blade Devices, Receptacles, Duplex, USB Charger, 5V 3A, 2-Port, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, White

Dual USB Charger

Add to List

More Options

Where to Buy

Product Details

General

Application Commercial Specification Grade
Color White
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Decorator Duplex
Material Thermoplastic
Material - Mounting Hardware Screw Mounting
Number Of Poles 2-Pole
OEM Brand Name Hubbell Bryant
Series Standard
Style Decorator
Type Duplex Receptacle