text.skipToContent text.skipToNavigation

USBB20C5BK

by Bryant 

Catalog ID: USBB20C5BK

USB Charger Duplex Receptacle, 20A 125V,2-Pole 3-Wire Grounding, 5-20R, 2) 5A "C" USB Ports, Black

  • High Power 5 Amp, 5 Volt USB Output
  • Two Type C USB Ports
  • Tamper Resistant Commercial Grade Duplex Compatible
  • USB Ports Rated 10,000 Cycles

$77.99 USD

$77.99 USD

Product Details

General

Color Black
Number Of Poles 2-Pole
Series Heavy Duty
Style Style Line Decorator
Type Two Type-C Port
UPC 781786194403

Electrical Ratings

Current / Amperage Rating 20 A
Voltage Rating 125 V
Voltage Rating Description 125 V

Conductor Related

Number Of Wires 3-Wire

Certifications and Compliance

Nema Rating 5-20R

Logistics

Carton Quantity 10

Resources/Downloads