HUBBELL
WBP_USB20C5GY_PRODIMAGE
WBP_USB20C5GY_PRODIMAGE

USB Charger Duplex Receptacle, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, 2) 5A "C" USB Ports, Gray

$75.82 USD

Brand:

Bryant

Catalog ID:

USBB20C5GY

USB Charger Duplex Receptacle, 20A 125V,2-Pole 3-Wire Grounding, 5-20R, 2) 5A "C" USB Ports, Gray

  • High Power 5 Amp, 5 Volt USB Output
  • Two Type C USB Ports
  • Tamper Resistant Commercial Grade Duplex Compatible
  • USB Ports Rated 10,000 Cycles

Product details

General

Catalog Number

USBB20C5GY

Color

Gray

Number Of Poles

2-Pole

Series

Heavy Duty

Style

Style Line Decorator

Type

Two Type-C Port

UPC

781786194397

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads