text.skipToContent text.skipToNavigation

USBB8200I

by Bryant 

Catalog ID: USBB8200I

Product Details

General

Color Ivory
Number Of Poles 2-Pole
Series Hospital Grade
Style Decorator
Type Duplex Receptacle
UPC 781786193413

Electrical Ratings

Current / Amperage Rating 15 A
Voltage Rating 125 V
Voltage Rating Description 125 V

Conductor Related

Number Of Wires 3-Wire

Certifications and Compliance

Nema Rating 5-15R

Logistics

Carton Quantity 10