text.skipToContent text.skipToNavigation

HBL7882D

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL7882D

Switches and Lighting Controls, Industrial Grade, Manual Motor Controllers, Motor Disconnects, Two Pole, 80A 600V AC, Back and Side Wired

  • Front and back wiring with steel screws and copper terminals
  • Recessed wiring wells for finger safe environments
  • Thermoset body withstands high temperatures

Standard Product

Product Details

General

Environmental Conditions Indoor Dry Unless Protected By Additional Means
Horsepower - Maximum 20
Item Type Open Switch
Load Capacity Inductive
Material Stainless Steel
Material - Mounting Hardware Screw Mounting
Number Of Poles 2 Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Cycles 10,000 Cycles Minimum
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Dielectric Voltage - Min. 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - Min. 6,000 Cycles at rated switch load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/VO
  • Environmental - Operating Temperature - Max. 75°C,Min. -40°C continuous w/o impact
  • Mechanical - Mechanical Life - Min. 10,000 minimum cycles
  • Mechanical - Switch Rating - 25 inch pounds
  • Mechanical - Terminal Accommodations - #10 AWG Max
  • Mechanical - Terminal Torque - 20 inch pounds
  • Mechanical - Wire Type - Solid and stranded copper wire only
Series Standard Toggle
Type Back Wire
UPC 783585202921

Dimensions

Display Size Standard Sized Product
Weight 0.75 lb

Electrical Ratings

Amperage Rating 85 A
Connectivity Pressure Terminal Screws
Current / Amperage Rating 85 A
Current Rating 85 A
Dielectric Strength 2,200V AC minimum for 1 minute
Phase Single Phase
Voltage Rating 600 VAC
Voltage Rating Description 600 VAC
Wattage 51000

Certifications and Compliance

Industry Standard(s)
  • CSA-C22.2 No.14 Industrial Control File LR-46186
  • UL 508, Industrial Control File #E70402

Logistics

Carton Quantity 10

Resources/Downloads