text.skipToContent text.skipToNavigation

30MIFRS

by Hubbell Wiring Device-Kellems 

Catalog ID: 30MIFRS

Disconnect Switches, Replacement Switch, 30A 600V, 3-Pole

Product Details

General

Series Fused
Style Replacement Switches
Type Accessories
UPC 783585550053

Electrical Ratings

Amperage Rating 30 A
Current / Amperage Rating 30 A
Current Rating 30 A

Resources/Downloads