WBP_HBLDS3SSJ_PRODIMAGE
WBP_HBLDS3SSJ_PRODIMAGE

Disconnect Switches, 30A 600V AC, Unfused, With Jog, In NEMA 4X Stainless Steel Enclosure

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLDS3SSJ

Disconnect Switches, 30A 600V AC,Unfused, With Jog, In NEMA 4X Stainless Steel Enclosure

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Formed in nonporous 304 stainless steel
  • IP69k and Type 4X,12K water ingress protection
  • Certified by NSF for hygiene in food processing applications
  • Highly visible red handle which meets OSHA Lockout/Tagout capabilities
  • Accepts up to 2 Auxiliary contacts

Product details

General

Application
Jog Switch / Labelless
Enclosure Type
Type 4X, IP69k
EU RoHS Indicator
Contact Manufacturer
Series
Non-Fused
Style
Heavy Duty
Type
Disconnect Switches
UPC
783585457789

Electrical Ratings

Amperage Rating
30 A
Current / Amperage Rating
30 A

Certifications And Compliance

Standards - RoHS Compliance Status
CM