WBP_HBL16R90_PRODIMAGE
WBP_HBL16R90_PRODIMAGE

Switches and Lighting Controls, Industrial Grade, Switched Enclosures, Motor Disconnects, Enclosure Only, For 30, 40 and 60A Aluminum, NEMA 3R

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL16R90

Circuit-Lock® NEMA 3R Enclosure, For 60A Switch, Aluminum.

  • For use with 60A switch
  • All aluminum cover and base
  • Surface mount control
  • Switch can be locked in the OFF position as a method of compliance with OSHA lockout/tagout
  • Base is pre-drilled for rear surface mounting
  • Top, bottom or back wire entry points

Standard Product

Product details

General

Application
For 60A Switches
Color
  • Aluminum
  • Aluminium
Enclosure Type
NEMA 3R
Environmental Conditions
Indoor and Outdoor
EU RoHS Indicator
No
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Series
Non-Fused
Style
Standard Duty
Type
Enclosures without Switch
UPC
783585017044

Dimensions

Dimensions
10.11 in x 4.4 in x 3.3 in
Height
3.3 in
Length
10.11 in
Weight
1.55 lb
Width
4.4 in

Electrical Ratings

Amperage Rating
60 A
Current Rating
60 A

Logistics

Carton Quantity
4