text.skipToContent text.skipToNavigation

HBLDS10SSRAC

by Hubbell Wiring Device-Kellems 

Catalog ID: HBLDS10SSRAC

Disconnect Switches, Sloped Enclosure, 100A 600V AC, Non-Fused, NEMA 4X, Stainless Steel, With Aux Contact

Product Details

General

Application Labelless
EU RoHS Indicator Contact Manufacturer
Enclosure Type Type 4X, IP69k
Mounting Method Feet are fixed
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current & voltage
  • Electrical - Dielectric Voltage - Withstands 3000V AC minimum
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V0 Classification
  • Environmental - Operating Temperature - Max Continuous 75°C,Min Continuous -40°C w/o impact
  • Environmental - UV Resistance - All materials are UV stabilized
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - Stainless Steel - Feet are fixed
  • Mechanical - Product Identification - Identification and ratings are part of external label
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions
Series Non-Fused
Style Heavy Duty
Type Disconnect Switches
UPC 783585541648

Dimensions

Height 6.1 in
Length 11.41 in
Width 7.66 in

Electrical Ratings

Amperage Rating 100 A
Current / Amperage Rating 100 A
Current Rating 100 A
Dielectric Strength Withstands 3000V AC minimum