WBP_HBLDS3SSRJ_PRODIMAGE
WBP_HBLDS3SSRJ_PRODIMAGE

Disconnect Switches, 30A 600V AC, Unfused, With Jog and Aux Contact, In NEMA 4X Stainless Steel Enclosure

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLDS3SSRJ

Disconnect Switches, 30A 600V AC,Unfused, With Jog and Aux Contact, In NEMA 4X Stainless Steel Enclosure.

Product details

General

Application
Jog Switch / Labelless
Enclosure Type
Type 4X, IP69k
EU RoHS Indicator
Contact Manufacturer
Series
Non-Fused
Style
Heavy Duty
Type
Disconnect Switches
UPC
783585457796

Electrical Ratings

Amperage Rating
30 A
Current / Amperage Rating
30 A

Certifications And Compliance

Standards - RoHS Compliance Status
CM