WBP_HBLDS3SSVFD_PRODIMAGE
WBP_HBLDS3SSVFD_PRODIMAGE

Switches and Motor Controls, Industrial Grade, VFD Drive, Disconnect Switches, Unfused Switch, Three Pole, 30A 600V AC, NEMA 4X Enclosure

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLDS3SSVFD

Circuit-Lock® Disconnect Switch Enclosure 30A, for Variable Frequency Drives.

  • Molded-in conduit opening and field installed hub
  • Internal frame automatically bonds all grounds
  • Reversible interior accommodates top or bottom conduit opening
  • Constructed from corrosion and impact resistant UV stabilized non-metallic material
  • IP69k and Type 4X,12K water ingress protection
  • Certified by NSF for hygiene in food processing applications
  • Highly visible red handle which meets OSHA Lockout/Tagout capabilities
  • Reversible interior accomodates top or bottom conduit opening
  • Disconnect switch with HBLAC2 auxiliary contact

Product details

General

Application
Color
  • Gray
  • Gris
Enclosure Type
Type 4X, IP69k
EU RoHS Indicator
Yes
Ingress Protection
IP69K
Mounting Method
Feet are fixed
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current & voltage
  • Electrical - Dielectric Voltage - Withstands 3000V AC minimum
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V0 Classification
  • Environmental - Operating Temperature - Max Continuous 75°C,Min Continuous -40°C w/o impact
  • Environmental - UV Resistance - All materials are UV stabilized
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - Stainless Steel - Feet are fixed
  • Mechanical - Product Identification - Identification and ratings are part of external label
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions
Series
Non-Fused
Style
Heavy Duty
Type
UPC
783585242750

Dimensions

Dimensions
8.38 in x 4.87 in x 5.39 in
Height
5.39 in
Length
8.38 in
Width
4.87 in

Electrical Ratings

Amperage Rating
30 A
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 3000V AC minimum
Phase
Three Phase

Certifications And Compliance

Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
1