text.skipToContent text.skipToNavigation

HBLDS6SSRVFD

by Hubbell Wiring Device-Kellems 

Catalog ID: HBLDS6SSRVFD

Disconnect Switches, Sloped Enclosure, 60A 600V AC, Non-Fused, NEMA 4X, Stainless Steel, For Variable Frequency Drives

Product Details

General

Application Labelless
Enclosure Type Type 4X, IP69k
Mounting Method Feet are fixed
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current & voltage
  • Electrical - Dielectric Voltage - Withstands 3000V AC minimum
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V0 Classification
  • Environmental - Operating Temperature - Max Continuous 75°C,Min Continuous -40°C w/o impact
  • Environmental - UV Resistance - All materials are UV stabilized
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - Stainless Steel - Feet are fixed
  • Mechanical - Product Identification - Identification and ratings are part of external label
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions
Series Non-Fused
Style Heavy Duty
Type Disconnect Switches
UPC 783585541624

Dimensions

Height 6.1 in
Length 11.41 in
Width 7.66 in

Electrical Ratings

Amperage Rating 60 A
Current / Amperage Rating 60 A
Current Rating 60 A
Dielectric Strength Withstands 3000V AC minimum

Resources/Downloads