HUBBELL
Temporary Power Products, Spider II Portable Power, Cable Sets and Receptacles, Wall Receptacle, 50A 125/250V
Image of SR50 Temporary Power Products, Spider II Portable Power, Cable Sets and Receptacles, Wall Receptacle, 50A 125/250V

Temporary Power Products, Spider II Portable Power, Cable Sets and Receptacles, Wall Receptacle, 50A 125/250V

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SR50

Temporary Power Products, Spider II Portable Power, Cable Sets and Receptacles, Wall Receptacle, 50A 125/250V

  • Spider II Portable Power
  • Cable Sets and Receptacles
  • Wall Receptacle
  • 50A 125/250V

Standard Product

General

Application

Temporary Power Distribution

Catalog Number

SR50

Environmental Conditions

Indoor/Outdoor

EU RoHS Indicator

No

Item Type

Wall Mounted Single

Material

Thermoplastic

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Code Compliance - NEC®, ANSI/NFPA 70
  • Enclosure Type - 3R, rainproof, suitable for use in damp locations
  • Environment - Moisture Resistance

Style

Pre-Wired Wall Mounted Receptacle

Type

Device

UPC

783585830506

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

50 A

Connectivity

Plug Together

Current / Amperage Rating

50 A

Current Rating

50 A

Phase

Single Phase

Conductor Related

Number Of Poles

2-Pole

Certifications And Compliance

Environmental Conditions

Indoor/Outdoor

EU RoHS Indicator

No

Industry Standard(s)

UL 1640 cUL and CSA, UL 943