text.skipToContent text.skipToNavigation

Pin & Sleeve

HBL5607B

By Hubbell Wiring Device-Kellems  
Catalog ID: HBL5607B
PS, 4P5W, 60A 277/480V, INLET

HBL5607C

By Hubbell Wiring Device-Kellems  
Catalog ID: HBL5607C
PS, 4P5W, 60A 277/480V, CONNECTOR

HBL5607P

By Hubbell Wiring Device-Kellems  
Catalog ID: HBL5607P
PS, 4P5W, 60A 277/480V, PLUG

HBL5607R

By Hubbell Wiring Device-Kellems  
Catalog ID: HBL5607R
PS, 4P5W, 60A 277/480V, RECEPTACLE