WBP_HBL123S100MS_PRODIMAGE
WBP_HBL123S100MS_PRODIMAGE
play
Temporary Industrial Lighting

Temporary Lighting Products, 12/3 100' STW Light String, With Metal, 10 Fixtures

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL123S100MS

Temporary Lighting Products, 12/3 100' STW Light String, With Metal, 10 Fixtures

Product details

General

EU RoHS Indicator
Contact Manufacturer
Performance
  • Electrical - Max Watts per Fixture - 150
  • Electrical - Rating - 15A 125V
  • Mechanical - Cord Length - 100 ft.
  • Mechanical - Cord Type - 12/3 STW
  • Mechanical - Number of fixtures - 10
Series
Stringer Lights
Type
  • Straight Blade Light String
  • Metal Guards
UPC
783585528267

Electrical Ratings

Current / Amperage Rating
15 A
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC

Certifications And Compliance

Industry Standard(s)
  • CSA
  • ETL
  • UL