text.skipToContent text.skipToNavigation

HBL123S100MT

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL123S100MT

Temporary Lighting Products, Light String, Twist-Lock®, With Metal Guard, 100', 10 Fixtures

Product Details

General

EU RoHS Indicator Contact Manufacturer
Performance
  • Electrical - Max Watts per Fixture - 150
  • Electrical - Rating - 20A 125V
  • Mechanical - Cord Length - 100 ft.
  • Mechanical - Cord Type - 12/3 STW
  • Mechanical - Number of fixtures - 10
Series Stringer Lights
Type
  • Twist-Lock® Light String
  • Metal Guards
UPC 783585528205

Electrical Ratings

Current / Amperage Rating 20 A
Voltage Rating 125 VAC
Voltage Rating Description 125 VAC

Certifications and Compliance

Industry Standard(s)
  • CSA
  • ETL
  • UL

Resources/Downloads

Videos

Temporary Industrial Lighting