WBP_HBL123S100PS_PRODIMAGE
WBP_HBL123S100PS_PRODIMAGE
play
Temporary Industrial Lighting

Temporary Lighting Products, 12/3 50' STW Light String, With Plastic Guards, 5 Fixtures

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL123S50PS

Temporary Lighting Products, 12/3 50' STW Light String, With Plastic Guards, 5 Fixtures

Product details

General

EU RoHS Indicator
Contact Manufacturer
Performance
  • Electrical - Max Watts per Fixture - 150
  • Electrical - Rating - 15A 125V
  • Mechanical - Cord Length - 50 ft.
  • Mechanical - Cord Type - 12/3 STW
  • Mechanical - Number of fixtures - 5
Series
Stringer Lights
Type
  • Straight Blade Light String
  • Plastic Guards
UPC
783585528229

Electrical Ratings

Current / Amperage Rating
15 A
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC

Certifications And Compliance

Industry Standard(s)
  • CSA
  • ETL
  • UL

Logistics

Carton Quantity
1