text.skipToContent text.skipToNavigation

HBLMH1000

by Hubbell Wiring Device-Kellems 

Catalog ID: HBLMH1000

Temporary Lighting Products, 5-10', 1000W, 110, 000 Lumen Output Metal Halide Cart Light

  • Ballast is detachable and portable
  • Frame made of 12 gauge steel tube providing impact resistance while in use and for transporting
  • Heavy duty telescoping mast

Product Details

General

EU RoHS Indicator Contact Manufacturer
Performance
  • Electrical - Cool down time - 5-15 minutes
  • Electrical - Lamp Life - 10,000 hrs
  • Electrical - Lumen Output - 110000
  • Electrical - Rating - 15A 125V
  • Electrical - Warm-up time - 4-5 minutes
  • Electrical - Watts - 1000
Series Cart Light
Type Metal Halide and LED Lights
UPC 783585528151

Electrical Ratings

Current / Amperage Rating 15 A
Voltage Rating 125 VAC
Voltage Rating Description 125 VAC

Certifications and Compliance

Industry Standard(s)
  • CSA
  • ETL
  • UL

Resources/Downloads

Videos

Temporary Industrial Lighting