text.skipToContent text.skipToNavigation

HBLML2825L

by Hubbell Wiring Device-Kellems 

Catalog ID: HBLML2825L

Temporary Lighting Products, LED Maintenance Light, 28W, 2928 Lumen Output, 25' Cord

  • Inline power on/off switch for user convenience
  • Diffuser protects user's eyes from bright light
  • Extra durable polycarbonate outer tube

Product Details

General

EU RoHS Indicator Contact Manufacturer
Performance
  • Electrical - Lamp Life - 50,000 hours
  • Electrical - Light Color - 4700-5200K
  • Electrical - Lumen Output - 2928
  • Electrical - Rating - 15A 125V
  • Electrical - Wattage - 28
  • Mechanical - Cord Length - 25 ft.
  • Mechanical - Cord Type - 16/3 SJEOW
Series Portable work Light
Type LED Maintenance Worklights
UPC 783585467382

Electrical Ratings

Current / Amperage Rating 15 A
Voltage Rating 125 VAC
Voltage Rating Description 125 VAC

Certifications and Compliance

Industry Standard(s)
  • C-ETL
  • ETL

Resources/Downloads

Videos

Temporary Industrial Lighting