WBP_SBP262_PRODIMAGE
WBP_SBP262_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 2- Gang, 2) Decorator Openings, Standard Size, Brass Plated Steel

Brand:

Catalog ID:

SBP262

Wallplates and Boxes, Metallic Plates, 2- Gang, 2) Decorator Openings, Standard Size, Brass Plated Steel

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Construction
Stamped
Cutout
2) Decorator
EU RoHS Indicator
Yes
Item Type
Screw Mount
Material
Brass, Plated
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
2-Gang
Orientation
Vertical Mount
Size
Standard
Style
2-Decorator
Type
Decorator
UPC
883778200427

Dimensions

Display Size
Standard Sized
Thickness
0.03

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
1