text.skipToContent text.skipToNavigation

SBP262

By multiple brands 

Catalog ID: SBP262

By Hubbell Wiring Device-Kellems
Catalog ID:  SBP262
Wallplates and Boxes, Metallic Plates, 2- Gang, 2) Decorator Openings, Standard Size, Brass Plated Steel
  • Provides a plush appearance with the durability of metal
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Add to List

More Options

Where to Buy

Product Details

General

Application Protection against contact of live terminals and wiring. Provides finished look to installation.
Construction Stamped
Cutout 2) Decorator
EU RoHS Indicator Yes
Item Type Screw Mount
Material Brass, Plated
Material - Mounting Hardware Screw Mounting
Number of Gang(s) 2-Gang
Orientation Vertical Mount
Size Standard
Style 2-Decorator
Type Decorator
UPC 883778200427

Dimensions

Display Size Standard Sized
Thickness 0.03

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 10

Resources and Downloads