WBP_SBP8_PRODIMAGE
WBP_SBP8_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 1.40" Opening, Standard Size, Brass Plated Steel

Brand:

Bryant

Catalog ID:

SBP8

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 1.40" Opening, Standard Size, Brass Plated Steel

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Construction
Stamped
Cutout
1) Duplex
EU RoHS Indicator
Yes
Item Type
Screw Mount
Material
Brass, Plated
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
Orientation
Vertical Mount
Size
Standard
Style
1-Duplex
Type
Duplex
UPC
883778200496

Dimensions

Display Size
Standard Sized
Thickness
0.03

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10