WBP_SCH13_PRODIMAGE
WBP_SCH13_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 1- Gang, Blank, Standard Size, Chrome Plated Steel

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SCH13

Wallplates and Boxes, Metallic Plates, 1- Gang, Blank, Standard Size, Chrome Plated Steel

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Color
Construction
Stamped
Cutout
Blank, Box Mount
EU RoHS Indicator
Yes
Item Type
Screw Mount
Material
Chrome
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
OEM Brand Name
Hubbell Wiring Device-Kellems
Orientation
Vertical Mount
Size
Standard
Style
Box Mounted
Type
Blank
UPC
883778200540

Dimensions

Display Size
Standard Sized
Thickness
0.03

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10