WBP_SCH3_PRODIMAGE
WBP_SCH3_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 3- Gang, 3) Toggles, Standard Size, Chrome Plated Steel

Brand:

Bryant

Catalog ID:

SCH3

Wallplates and Boxes, Metallic Plates, 3- Gang, 3) Toggles, Standard Size, Chrome Plated Steel

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Construction
Stamped
Cutout
3) Toggle
EU RoHS Indicator
Yes
Item Type
Screw Mount
Material
Chrome
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
3-Gang
Orientation
Vertical Mount
Size
Standard
Style
3-Toggle
Type
Toggle
UPC
883778200595

Dimensions

Display Size
Standard Sized
Thickness
0.03

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10

Resources and downloads