text.skipToContent text.skipToNavigation

SP83AL

by multiple brands 

Catalog ID: SP83AL

Wallplates and Boxes, Metallic Plates, 3- Gang, 3) Duplex Opening, Standard Size, Almond Painted Steel

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage
Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product Details

General

Application Protection against contact of live terminals and wiring. Provides finished look to installation.
Color Almond
Construction Stamped
Cutout 3) Duplex
Item Type Screw Mount
Material Steel
Material - Mounting Hardware Screw Mounting
Number of Gang(s) 3-Gang
OEM Brand Name Hubbell Wiring Device-Kellems
Orientation Vertical Mount
Size Standard
Style 3-Duplex
Type Duplex
UPC 883778115097

Dimensions

Display Size Standard Sized
Thickness 0.03

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 5

Resources/Downloads