WBP_SS1ME_PRODIMAGE
WBP_SS1ME_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 1-Gang, 1) Toggle Openings, Standard Size, Engraved "Emergency", Stainless Steel

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SS1ME

Wallplates and Boxes, Metallic Plates, 1-Gang, 1) Toggle Openings, Standard Size, Engraved "Emergency", Stainless Steel

Of applications; finish is lacquer coated to inhibit oxidation.

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Construction
Stamped
Cutout
1) Toggle
EU RoHS Indicator
Yes
Item Type
Screw Mount
Material
Stainless Steel, Type 302/304
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
OEM Brand Name
Hubbell Wiring Device-Kellems
Orientation
Vertical Mount
Size
Standard
Style
1-Toggle - Emergency
Type
Specialty
UPC
883778201653

Dimensions

Display Size
Standard Sized
Thickness
0.035

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10