WBP_SS264_PRODIMAGE
WBP_SS264_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 4- Gang, 4) GFCI Openings, Standard Size, Stainless Steel

Brand:

Catalog ID:

SS264

Wallplates and Boxes, Metallic Plates, 4- Gang, 4) GFCI Openings, Standard Size, Stainless Steel

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Application
  • Protection against contact of live terminals and wiring. Provides finished look to installation.
Construction
Stamped
Cutout
4) Decorator
EU RoHS Indicator
Yes
Item Type
Screw Mount
Material
Stainless Steel, Type 302/304
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
4-Gang
Orientation
Vertical Mount
Size
Standard
Style
4-Decorator
Type
  • Decorator
  • Decorator
UPC
883778201691

Dimensions

Display Size
Standard Sized
Thickness
0.035

Certifications And Compliance

Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10