WBP_SS2L_PRODIMAGE
WBP_SS2L_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 2- Gang, 2) Toggle Openings, 430 Stainless Steel

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SS2L

Wallplates and Boxes, Metallic Plates, 2- Gang, 2) Toggle Openings, 430 Stainless Steel

Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Application
Construction
Stamped
Cutout
2) Toggle
EU RoHS Indicator
No
Item Type
Toggle Switch Plate
Material
Stainless Steel, Type 430
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
2-Gang
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
-40°Cto 85 °C
Orientation
Vertical Mount
Size
Standard
Style
2-Toggle
Type
  • Toggle
  • Toggle
UPC
883778095061

Dimensions

Display Size
Standard Sized
Thickness
0.035

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10