text.skipToContent text.skipToNavigation

SS2L

by multiple brands 

Catalog ID: SS2L

Wallplates and Boxes, Metallic Plates, 2- Gang, 2) Toggle Openings, 430 Stainless Steel

  • Ideal for highly corrosive environments
  • Non-Magnetic
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product Details

General

Application Protection against contact of live terminals and wiring. Provides finished look to installation.
Construction Stamped
Cutout 2) Toggle
EU RoHS Indicator No
Item Type Toggle Switch Plate
Material Stainless Steel, Type 430
Material - Mounting Hardware Screw Mounting
Number of Gang(s) 2-Gang
Operating Temperature -40°Cto 85 °C
Orientation Vertical Mount
Size Standard
Style 2-Toggle
Type Toggle
UPC 883778095061

Dimensions

Display Size Standard Sized
Thickness 0.035

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 10

Resources/Downloads