text.skipToContent text.skipToNavigation

SSJ23

by multiple brands 

Catalog ID: SSJ23

Wallplates and Boxes, Metallic Plates, 2- Gang, Blank, Jumbo, Stainless Steel

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product Details

General

Application Protection against contact of live terminals and wiring. Provides finished look to installation.
Construction Stamped
Cutout Blank
EU RoHS Indicator Yes
Item Type Screw Mount
Material Stainless Steel, Type 302/304
Material - Mounting Hardware Screw Mounting
Number of Gang(s) 2-Gang
Orientation Vertical Mount
Size Jumbo
Style 1-Toggle, 1-Duplex
Type Blank
UPC 883778201509

Dimensions

Display Size Jumbo
Thickness 0.035

Logistics

Carton Quantity 10

Resources/Downloads