text.skipToContent text.skipToNavigation

SSTP2

by Bryant 

Catalog ID: SSTP2

Wallplates and Boxes, Device Accessories, Replacement, Tamperproof Wallplate Screws, 6/32" x 2", Stainless Steel, Uses SSTPD Driver

Tamper Proof

Product Details

General

Application Secures Wallplate to Box
Construction Fabricated
EU RoHS Indicator No
Item Type Replacement Wallplates Screws
Material Stainless Steel, Type 302/304
OEM Brand Name Hubbell Bryant
Size Spanner Head Security Screws
Style Screws
Type Accessories
UPC 781786894501

Dimensions

Display Size 6/32 x 2"

Logistics

Carton Quantity 100

Resources/Downloads