text.skipToContent text.skipToNavigation

SWP13

by Hubbell Wiring Device-Kellems 

Catalog ID: SWP13

Wallplates and Boxes, Security Wallplates, 1-Gang, Blank, Standard Size, White Painted Steel

  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place

Usefull in correctional facilities Security Wallplates are a one piece #14 cold rolled zinc plated steel for abuse resistanceTamper-proof screws make sure the plate stays where it isFive stage baked white polyester powder enamel finish for

Product Details

General

Application Protection against contact of live terminals and wiring. Provides finished look to installation.
Color White
Construction Stamped
Cutout 1) Blank
EU RoHS Indicator Yes
Item Type Security Series
Material Steel, Zinc Plated
Material - Mounting Hardware Screw Mounting
Number of Gang(s) 1-Gang
OEM Brand Name Hubbell Wiring Device-Kellems
Orientation Vertical Mount
Style 1-Blank
Type Security
UPC 783585002880

Dimensions

Display Size Oversized
Thickness 0.55

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 50

Resources/Downloads