WBP_swp8_PRODIMAGE
WBP_swp8_PRODIMAGE

Wallplates and Boxes, Security Wallplates, 1-Gang, 1) Duplex Opening, Standard Size, White Painted Steel

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SWP8

Wallplates and Boxes, Security Wallplates, 1-Gang, 1) Duplex Opening, Standard Size, White Painted Steel

  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place

Usefull in correctional facilities Security Wallplates are a one piece #14 cold rolled zinc plated steel for abuse resistanceTamper-proof screws make sure the plate stays where it isFive stage baked white polyester powder enamel finish for

Product details

General

Application
  • Protection against contact of live terminals and wiring. Provides finished look to installation.
Color
White
Construction
Stamped
Cutout
1) Duplex
EU RoHS Indicator
Yes
Item Type
Security Series
Material
Steel, Zinc Plated
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
OEM Brand Name
Hubbell Wiring Device-Kellems
Orientation
Vertical Mount
Style
1-Duplex
Type
  • Security
  • Security
UPC
783585002828

Dimensions

Display Size
Oversized
Thickness
0.55

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
50
Pallet Quantity
2000