WBP_SP18AL_PRODIMAGE
WBP_SP18AL_PRODIMAGE
Discontinued

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) Toggle, 1) Duplex, Standard Size, Almond Painted steel

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SP18AL

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) Toggle, 1) Duplex, Standard Size, Almond Painted steel

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Color
Almond
Construction
Stamped
Cutout
1) Toggle, 1) Duplex
EU RoHS Indicator
No
Item Type
Screw Mount
Material
Steel
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
2-Gang
OEM Brand Name
Hubbell Wiring Device-Kellems
Orientation
Vertical Mount
Series
Accessory
Size
Standard
Style
1-Toggle, 1-Duplex
Type
Combination
UPC
883778115172

Dimensions

Display Size
Standard Sized
Thickness
0.03

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10