WBP_SS18L_PRODIMAGE
WBP_SS18L_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) Toggle Opening 1) Duplex Opening, 430 Stainless Steel

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SS18L

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) Toggle Opening 1) Duplex Opening, 430 Stainless Steel

Of applications; finish is lacquer coated to inhibit oxidation.

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Application
  • Protection against contact of live terminals and wiring. Provides finished look to installation.
Construction
Stamped
Cutout
1) Toggle, 1) Duplex
EU RoHS Indicator
No
Item Type
Screw Mount
Material
Stainless Steel, Type 430
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
2-Gang
OEM Brand Name
Hubbell Wiring Device-Kellems
Orientation
Vertical Mount
Size
Standard
Style
1-Toggle, 1-Duplex
Type
  • Combination
  • Combination
UPC
883778095054

Dimensions

Display Size
Standard Sized
Thickness
0.035

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10