WBP_SP34BAL_PRODIMAGE
WBP_SP34BAL_PRODIMAGE
Discontinued

Wallplates and Boxes, Metallic Plates, 3- Gang, Box Mount Blank, Standard Size, Almond Painted steel

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SP34BAL

Wallplates and Boxes, Metallic Plates, 3- Gang, Box Mount Blank, Standard Size, Almond Painted steel.

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Color
Almond
Construction
Stamped
Cutout
Blank, Box Mount
EU RoHS Indicator
No
Item Type
Screw Mount
Material
Steel
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
3-Gang
Orientation
Vertical Mount
Size
Standard
Style
Box Mounted
Type
Blank
UPC
883778315022

Dimensions

Display Size
Standard Sized
Thickness
0.03

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
5