WBP_NP12_PRODIMAGE
WBP_NP12_PRODIMAGE
Discontinued

Wallplates, Nylon, 1-Gang, .406" Opening, Box Mount, Brown

Brand:

Hubbell Premise Wiring

Catalog ID:

NP12

1-Gang Wallplate, .406" Opening, Box Mount

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Color
  • Brown
Construction
Molded
Cutout
1) .406" Hole- Telephone Opening, Strap Mounted
EU RoHS Indicator
Yes
Item Type
Screw Mount
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
Orientation
Vertical Mount
Size
Standard
Style
1-Telephone/Coaxial
Type
Telephone/Coaxial
UPC
883778103919

Dimensions

Display Size
Standard Sized
Thickness
0.06

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
25

Resources and downloads